Gira Event cover frame pure white matt with pure white glossy intermediate frame
1-gang
0211 327
10.35
4010337074168
1/10
01
2-gang
0212 327
17.22
4010337074175
1/10
01
2-gang, without crossbar
1002 327
17.22
4010337074212
1/10
01
3-gang
0213 327
26.02
4010337074182
1/5
01
4-gang
0214 327
41.93
4010337074199
1/5
01
5-gang
0215 327
63.77
4010337074205
1/5
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Dimensions
| Width | 90.00 mm |
| Height | 232.60 mm |
| Depth | 11.40 mm |
More links
Gira Event - Unusual form, classic colouring
More
Revit file for BIM (Building information modeling)
Item no. 0213327
RFA, 388 KB
IFC file for BIM (Building information modeling)
Item no. 0213327
IFC, 73.25 KB
Cover frame
Cleaning and care.
Gira Event
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database