0

Gira F100 cover frame grey matt (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 176
11.34
4010337136026
1/10
11
2-gang
0212 176
17.22
4010337133667
1/10
11
2-gang, without crossbar
1002 176
17.22
4010337133704
1/10
11
3-gang
0213 176
28.31
4010337133674
1/5
11
4-gang
0214 176
45.99
4010337133681
1/5
11
5-gang
0215 176
69.98
4010337135852
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

1-gang
EAN 4010337136026
Item no. 0211 176PU 1/10
GBP 11.34PS 11
2-gang
EAN 4010337133667
Item no. 0212 176PU 1/10
GBP 17.22PS 11
2-gang, without crossbar
EAN 4010337133704
Item no. 1002 176PU 1/10
GBP 17.22PS 11
3-gang
EAN 4010337133674
Item no. 0213 176PU 1/5
GBP 28.31PS 11
4-gang
EAN 4010337133681
Item no. 0214 176PU 1/5
GBP 45.99PS 11
5-gang
EAN 4010337135852
Item no. 0215 176PU 1/5
GBP 69.98PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 83,3 x H 83,3 x T 10,6
Cover frame 2-gB 83,3 x H 154,4 x T 10,6
Cover frame 2-g w/o cbB 83,3 x H 154,4 x T 10,6
Cover frame 3-gB 83,3 x H 225,9 x T 10,6
Cover frame 4-gB 83,3 x H 297,2 x T 10,6
Cover frame 5-gB 83,3 x H 368,5 x T 10,6
Corner radiusR 3
Biocircular plastic
Colour option: Pure white glossyat least 50%
Datenblatt

Ausschreibungstexte

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database