0

Gira F200 cover frame grey matt (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 76
11.37
4010337113164
1/10
11
2-gang
0212 76
20.01
4010337113218
1/10
11
2-gang, without crossbar
1002 76
20.01
4010337113423
1/10
11
3-gang
0213 76
30.80
4010337113263
1/5
11
4-gang
0214 76
49.89
4010337113324
1/5
11
5-gang
0215 76
75.97
4010337113379
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

1-gang
EAN 4010337113164
Item no. 0211 76PU 1/10
GBP 11.37PS 11
2-gang
EAN 4010337113218
Item no. 0212 76PU 1/10
GBP 20.01PS 11
2-gang, without crossbar
EAN 4010337113423
Item no. 1002 76PU 1/10
GBP 20.01PS 11
3-gang
EAN 4010337113263
Item no. 0213 76PU 1/5
GBP 30.80PS 11
4-gang
EAN 4010337113324
Item no. 0214 76PU 1/5
GBP 49.89PS 11
5-gang
EAN 4010337113379
Item no. 0215 76PU 1/5
GBP 75.97PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 11,4
Cover frame 2-gB 90,0 x H 161,1 x T 11,4
Cover frame 2-g w/o cbB 90,0 x H 161,1 x T 11,4
Cover frame 3-gB 90,0 x H 232,6 x T 11,4
Cover frame 4-gB 90,0 x H 303,9 x T 11,4
Cover frame 5-gB 90,0 x H 375,2 x T 11,4
Corner radiusR 0.3

Dimensions

Width90.00 mm
Height90.00 mm
Depth11.40 mm
Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database