0

Gira F200 cover frame black matt (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 74
11.37
4010337113195
1/10
11
2-gang
0212 74
20.01
4010337113249
1/10
11
2-gang, without crossbar
1002 74
20.01
4010337113454
1/10
11
3-gang
0213 74
30.80
4010337113294
1/5
11
4-gang
0214 74
49.89
4010337113355
1/5
11
5-gang
0215 74
75.97
4010337113409
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

1-gang
EAN 4010337113195
Item no. 0211 74PU 1/10
GBP 11.37PS 11
2-gang
EAN 4010337113249
Item no. 0212 74PU 1/10
GBP 20.01PS 11
2-gang, without crossbar
EAN 4010337113454
Item no. 1002 74PU 1/10
GBP 20.01PS 11
3-gang
EAN 4010337113294
Item no. 0213 74PU 1/5
GBP 30.80PS 11
4-gang
EAN 4010337113355
Item no. 0214 74PU 1/5
GBP 49.89PS 11
5-gang
EAN 4010337113409
Item no. 0215 74PU 1/5
GBP 75.97PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 11,4
Cover frame 2-gB 90,0 x H 161,1 x T 11,4
Cover frame 2-g w/o cbB 90,0 x H 161,1 x T 11,4
Cover frame 3-gB 90,0 x H 232,6 x T 11,4
Cover frame 4-gB 90,0 x H 303,9 x T 11,4
Cover frame 5-gB 90,0 x H 375,2 x T 11,4
Corner radiusR 0.3

Dimensions

Width90.00 mm
Height90.00 mm
Depth11.40 mm
Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database