Gira Event Clear cover frame black with colour aluminium (lacquered) intermediate frame
1-gang
0211 736
14.43
4010337068853
1/10
11
2-gang
0212 736
22.52
4010337068860
1/10
11
2-gang, without crossbar
1002 736
22.52
4010337070221
1/10
11
3-gang
0213 736
36.23
4010337068877
1/5
11
4-gang
0214 736
58.48
4010337068884
1/5
11
5-gang
0215 736
88.97
4010337068891
1/5
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Dimensions
| Width | 90.00 mm |
| Height | 90.00 mm |
| Depth | 11.40 mm |
More links
Gira Event Clear - Clear deep appearance, high-gloss surface, a wide variety of colours
More
Revit file for BIM (Building information modeling)
Item no. 0211736
RFA, 372 KB
IFC file for BIM (Building information modeling)
Item no. 0211736
IFC, 43.98 KB
Cover frame
Cleaning and care.
Gira Event
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database