0

Gira F200 cover frame anthracite (lacquered)

New

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 73
11.37
4010337113157
1/10
11
2-gang
0212 73
20.01
4010337113201
1/10
11
2-gang, without crossbar
1002 73
20.01
4010337113416
1/10
11
3-gang
0213 73
30.80
4010337113256
1/5
11
4-gang
0214 73
49.89
4010337113317
1/5
11
5-gang
0215 73
75.97
4010337113362
1/5
11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

1-gang
EAN 4010337113157
Item no. 0211 73PU 1/10
GBP 11.37PS 11
2-gang
EAN 4010337113201
Item no. 0212 73PU 1/10
GBP 20.01PS 11
2-gang, without crossbar
EAN 4010337113416
Item no. 1002 73PU 1/10
GBP 20.01PS 11
3-gang
EAN 4010337113256
Item no. 0213 73PU 1/5
GBP 30.80PS 11
4-gang
EAN 4010337113317
Item no. 0214 73PU 1/5
GBP 49.89PS 11
5-gang
EAN 4010337113362
Item no. 0215 73PU 1/5
GBP 75.97PS 11

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

New product.

Technical data

Cover frame 1-gB 90,0 x H 90,0 x T 11,4
Cover frame 2-gB 90,0 x H 161,1 x T 11,4
Cover frame 2-g w/o cbB 90,0 x H 161,1 x T 11,4
Cover frame 3-gB 90,0 x H 232,6 x T 11,4
Cover frame 4-gB 90,0 x H 303,9 x T 11,4
Cover frame 5-gB 90,0 x H 375,2 x T 11,4
Corner radiusR 0.3

Dimensions

Width90.00 mm
Height90.00 mm
Depth11.40 mm
Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database