Pushbutton switch 10 AX 250 V~ with rocker, 2-gang Series switch
pure white
0125 66
-
4010337125662
-
-
anthracite
0125 67
-
4010337125679
-
-
colour aluminium
0125 65
-
4010337125655
-
-
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Technical data
| Installation depth |
| 0125 .. | 25 mm |
| 0128 .. | 28 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
With touch-activation operation. Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.
Successor item: 3125 00 + 3495 xx
Available from 08/2024.
Revit Datei für BIM (Building Information Modeling)
Item no. 012567
RFA, 436 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 012567
IFC, 53.33 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database