Rocker switch 10 AX 250 V~ with inscription space Universal 1-way/2-way switch
grey
0106 31
-
4010337106319
-
-
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 10/2025.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 10/2025.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate. Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame. Voltage check possible from the front. Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting. Rigid and flexible conductors can be used. Easily accessible release lever. Shatter-proof thermoplastic base. LED lighting elements can be inserted from the front as standard. By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch. Water-protected surface-mounted IP66
Technical data
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Can also be connected to be illuminated.
Scope of delivery
Blank inscription label enclosed.
Revit Datei für BIM (Building Information Modeling)
Item no. 010631
RFA, 404 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 010631
IFC, 25 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database