British Standard Fused spur connection box (BS 1363-4) 13 A 250 V~ not switched
Support ring 71 x 71 mm

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2811 03
2811 03
20.46 £
EAN 4010337035831
Packing unit 1/5
PS 29
anthracite
Order no. 2811 28
2811 28
22.76 £
EAN 4010337035848
Packing unit 1/5
PS 29
black matt
Order no. 2811 005
2811 005
26.18 £
EAN 4010337053354
Packing unit 1/5
PS 29
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth:
29 mm

Connection cross section
maximum:
2 x 2.5 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads