Danish socket outlet 16 A 250 V~107-2-D1, DK 1-1b with shutter
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4422 01
4422 01
EAN 4010337092308
Packing unit 1/5
PS 01
pure white glossy
Order no. 4422 03
4422 03
EAN 4010337092322
Packing unit 1/5
PS 01
pure white matt
Order no. 4422 27
4422 27
EAN 4010337092346
Packing unit 1/5
PS 01
anthracite
Order no. 4422 28
4422 28
EAN 4010337092353
Packing unit 1/5
PS 11
colour aluminium
Order no. 4422 26
4422 26
EAN 4010337092339
Packing unit 1/5
PS 11
black matt
Order no. 4422 005
4422 005
EAN 4010337092292
Packing unit 1/5
PS 11
grey matt
Order no. 4422 015
4422 015
EAN 4010337092315
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Optional accessories

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
31 mm

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads