British Standard fused spur connection unit (BS 1363-4) 13 A 250 V~ switched, with control light 
Support ring 71 x 71 mm

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2787 01
2787 01
33.97 £
EAN 4010337080053
Packing unit 1/5
PS 29
pure white glossy
Order no. 2787 03
2787 03
33.97 £
EAN 4010337080060
Packing unit 1/5
PS 29
anthracite
Order no. 2787 28
2787 28
36.18 £
EAN 4010337080084
Packing unit 1/5
PS 29
colour aluminium
Order no. 2787 26
2787 26
39.61 £
EAN 4010337080077
Packing unit 1/5
PS 29
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth:
29 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads