New

Rocker switch insert 10 AX 250 V~ 2-way switch, 2-pole

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
with mounting claws
Order no. 3109 00
3109 00
26.98 £
EAN 4010337038993
Packing unit 1
PS 01
without mounting claws
Order no. 3819 00
3819 00
26.98 £
EAN 4010337039068
Packing unit 1
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 08/2024.

Necessary accessories

Rockers can be find in the following design lines starting from

rocker

Optional accessories

Features

Technical data

Installation depth:
32 mm

Installation depth:
24 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads