Rated voltage:
AC 230 V, 50/60 Hz
HV LED lamps (leading edge):
typ. 3 to 100 W
HV LED lamps (trailing edge):
typically 3 to 200 W
Compact fluorescent lamp:
typ. 3 to 100 W
HV halogen lamps:
20 to 400 W
Gira tronic transformers:
20 to 400 W
electronic transformer with NV-LED:
typically 20 to 100 W
Wound transformer:
20 to 400 VA
Wound transformer with NV-LED:
typically 20 to 100 VA
Auxiliary unit:
max. 100 m
Installation:
in device box pursuant to DIN 49073
Ambient temperature:
-5 °C to +45 °C