Blind button or switch, 1-pole 10 AX 250 V~ with inscription space
Group button/switch

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Grey
Order no. 0154 30
0154 30
52.21 £
EAN 4010337154303
Packing unit 1
PS 14
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Inscription sheets / inscription software

in.sheets 54.5 x 7 mm

Features

Technical data

Connection cross section
for rigid conductors to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Button function upon rotation of the knob. After removing the brass locking mechanism, button function upon slight rotation of the knob. When fully rotating the knob, the switch engages.

Scope of supply

  • Blank inscription label enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 015430

RFA, 1.468 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 015430

IFC, 864 Kb

Load


Ordering info Features Downloads