RCCB 30 mA

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2664 01
2664 01
EAN 4010337011897
Packing unit 1
PS 03
pure white glossy
Order no. 2664 03
2664 03
EAN 4010337011903
Packing unit 1
PS 03
pure white matt
Order no. 2664 27
2664 27
EAN 4010337011910
Packing unit 1
PS 03
anthracite
Order no. 2664 28
2664 28
EAN 4010337011927
Packing unit 1
PS 03
colour aluminium
Order no. 2664 26
2664 26
EAN 4010337011934
Packing unit 1
PS 03
black matt
Order no. 2664 005
2664 005
EAN 4010337037064
Packing unit 1
PS 03
grey matt
Order no. 2664 015
2664 015
EAN 4010337085232
Packing unit 1
PS 03
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • The RCD is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664.
  • This device works like an RCD switch.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Rated current:
16 A

Rated residual current:
30 mA

Installation depth:
32 mm

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature:
-25 °C to +40 °C

Notes

  • Areas of application: Parapet trunking, in front of socket outlets or in Gira energy profile.
  • Mounting in a deep device box.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


RCD-protected socket outlet 30 mA, RCD 30 mA
Operating instructions

Operating instructions.

Order no. 2664 ..
2677 ..

PDF, 77 Kb

Load


Ordering info Features Downloads