Rated voltage:
AC 230 V, 50/60 Hz
Switching current at 35 °C
HV LED lamps:
typically 400 W
Compact fluorescent lamp:
typically 400 W
Gira tronic transformers:
1500 W
Inductive transformers:
1000 VA
Fluorescent lamps, uncompensated:
920 VA
Capacitive load:
920 VA (115 µF)
Delay time:
without, 1 min, 5 min, 30 min, 60 min
Installation:
in device box pursuant to DIN 49073
Ambient temperature:
-25 °C to +45 °C