System 3000 electronic switching insert

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5405 00
5405 00
80.44 £
EAN 4010337048299
Packing unit 1/5
PS 02
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
  • Connecting auxiliary units is possible.
  • Control of thermal servos in combination with a room temperature controller top unit.
  • Switch-on function that preserves the life of the lamp.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with or without a neutral conductor connection.

Operation with a neutral conductor

  • Switching of light bulbs, HV halogen lamps, electronic or inductive transformers with halogen or LED lamps, switchable or dimmable HV LED lamps or compact fluorescent lamps.
  • Device is powered via the phase conductor and neutral conductor, therefore no leading edge or trailing edge phase control.

Operation without a neutral conductor

  • Switching of light bulbs, HV halogen lamps, electronic or inductive transformers with halogen or LED lamps, dimmable HV LED lamps or compact fluorescent lamps.
  • Device is powered via the the phase conductor and therefore works according to the leading edge or trailing edge principle.
  • Automatic or manual setting of dimming principle according to load (leading or trailing edge).
  • Display of the selected operating mode using LED.

Combination with RF operating top unit, 1-gang / 2-gang for KNX

  • Switching actuator channel, 1-gang or heating actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Temperature detection: Care must be taken to ensure that the connected loads do not exceed 40 W.
  • Insert function selection for switching: NO/NC operation, staircase function with switch-off pre-warning, scene function (16 scenes), blocking function, time delays. Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other devices for KNX as a sensor.
  • Insert function selection for room temperature controller: Control of 230 V servos, heating mode, cooling mode, heating and cooling mode, switchover to heating or cooling mode via communication object or auxiliary input. PWM and 2-point controller, absolute and relative setpoint setting, heating requirement control incl. cascading, valve protection function. Cyclical monitoring of the floor temperature, service mode for valve output, frost protection function (automatic or via communication object), temperature sensor calibration, boost function, summer and winter compensation, scene function (16 scenes). Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other devices for KNX as a sensor. Alternatively, the auxiliary input can be parameterised for switching between heating and cooling mode.
  • Care must be taken to ensure that the connected loads do not exceed 40 W if the electronic switching insert functions as a room temperature controller.
  • Dimmable HV LED lamp required.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.1 to 0.5 W

Connected load at 25 °C
HV LED lamps (dimmable)
(leading edge):
typically 3 to 100 W
HV LED lamps (dimmable)
(leading edge):
typically 3 to 200 W
Compact fluorescent lamp:
typically 3 to 100 W
Light bulbs:
20 to 400 W
HV halogen lamps:
20 to 400 W
Tronic transformers:
20 to 400 W
electronic transformer with NV-LED:
typically 20 to 100 W
Wound electronic transformer:
20 to 400 VA
Wound transformer with NV-LED:
typically 20 to 100 VA

Thermal servos:
max. 10

Cable length
Load:
Max. 100 m
Auxiliary unit:
Max. 100 m

Installation depth:
24 mm

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
-5 °C to +45 °C

Notes

  • Operation without a neutral conductor increases the minimum load for light bulbs, HV halogen lamps, Tronic transformers and wound transformers to 50 W.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 540500

RFA, 440 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 540500

IFC, 15 Kb

Load


Electronic switching insert
Operating instructions

User manual.

Order no. 5405 00

PDF, 491 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Ordering info Features Downloads