British Standard socket outlet (BS 546) Round Pin 15 A 250 V~ with shutter
Support ring 71 x 71 mm

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2774 01
2774 01
16.07 £
EAN 4010337079200
Packing unit 10
PS 29
pure white glossy
Order no. 2774 03
2774 03
16.07 £
EAN 4010337079217
Packing unit 10
PS 29
anthracite
Order no. 2774 28
2774 28
18.28 £
EAN 4010337079231
Packing unit 10
PS 29
colour aluminium
Order no. 2774 26
2774 26
21.56 £
EAN 4010337079224
Packing unit 10
PS 29
black matt
Order no. 2774 005
2774 005
12.42 £
EAN 4010337037781
Packing unit 10
PS 29
grey matt
Order no. 2774 015
2774 015
16.41 £
EAN 4010337086284
Packing unit 10
PS 29
stainless steel (lacquered)
Order no. 2774 600
2774 600
15.74 £
EAN 4010337022152
Packing unit 10
PS 29
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth:
20 mm

Connection cross section
maximum:
2 x 4 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads