Mounting kit for surface-mounted installation

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2242 00
2242 00
40.59 £
EAN 4010337014720
Packing unit 1
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 04/2026.

Necessary accessories

Features

Features

  • For surface-mounted installation on the ceiling.

Technical data

Housing:
Ø 83,0 H 49,0 mm
Dimensions
Design ring:
Ø 80,0 H 3,0 mm

Notes

  • Only for use with presence detector Mini for KNX or brightness controller Mini for KNX.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Ordering info Features Downloads