New

System 3000 motion detector top unit 1.10 m Standard with DT
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5379 01
5379 01
EAN 4010337124801
Packing unit 1/5
PS 02
pure white glossy
Order no. 5379 03
5379 03
EAN 4010337124818
Packing unit 1/5
PS 02
pure white matt
Order no. 5379 27
5379 27
EAN 4010337124832
Packing unit 1/5
PS 02
anthracite
Order no. 5379 28
5379 28
EAN 4010337124849
Packing unit 1/5
PS 02
colour aluminium
Order no. 5379 26
5379 26
EAN 4010337124825
Packing unit 1/5
PS 02
grey matt
Order no. 5379 015
5379 015
EAN 4010337124863
Packing unit 1/5
PS 02
black matt
Order no. 5379 005
5379 005
EAN 4010337124856
Packing unit 1/5
PS 02
stainless steel
Order no. 5379 600
5379 600
EAN 4010337124962
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Features

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable delay time
  • Adjustable brightness threshold.
  • Sensitivity fixed at 75%.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.

Technical data

Angle of detection:
180°

Delay time
adjustable:
10 s to 30 min

Brightness value
adjustable:
approx. 5 to 500 lx
fixed:
Day mode

Sensitivity
permanently set to:
75%

Protection class
System 55, Gira F100:
IP20
TX_44:
IP44

Mounting height up to 1.10 m
Range of detection forwards:
Max. 32 m
Range to each side:
Max. 19 m

Ambient temperature:
-20 °C to +45 °C

Notes

  • The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit.

Scope of supply

  • Clip-on screen to limit the detection range is included in the scope of delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Motion detector top unit 1.10 m / 2,20 m Standard
Operating instructions

User manual.

Order no. 5373 ..
5375 ..
5379 ..

PDF, 3.596 Kb

Load


Ordering info Features Downloads