British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter
Support ring 71 x 71 mm

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2772 01
2772 01
14.90 £
EAN 4010337079088
Packing unit 1
PS 29
pure white glossy
Order no. 2772 03
2772 03
14.90 £
EAN 4010337079095
Packing unit 10
PS 29
anthracite
Order no. 2772 28
2772 28
17.06 £
EAN 4010337079118
Packing unit 10
PS 29
colour aluminium
Order no. 2772 26
2772 26
20.37 £
EAN 4010337079101
Packing unit 10
PS 29
black matt
Order no. 2772 005
2772 005
11.73 £
EAN 4010337037798
Packing unit 10
PS 29
grey matt
Order no. 2772 015
2772 015
15.51 £
EAN 4010337086277
Packing unit 10
PS 29
stainless steel (lacquered)
Order no. 2772 600
2772 600
14.99 £
EAN 4010337023050
Packing unit 10
PS 29
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth:
20 mm

Connection cross section
maximum:
2 x 4 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads