System:
via flat ribbon cable, 10-pole
up to 2 camera modules:
via Video control device
3 or more camera modules:
additionally via power supply for door communication DC 24 V 300 mA
Maximum:
2.7 W (camera active in night mode)
System (flat ribbon cable, 10-pole):
2 x connector strip
Video (analogue):
1 x connector strip
Visible range of detection:
100°
Pictured detection range (on screen)
Rotary knob at position 9:
100°
Video signal resolution:
Analogue CVBS, 50Hz/625 lines
Day mode to night mode switchover threshold:
1 lx
Light sensitivity in B/W operation:
0.1 lx
Electronic shutter speed::
up to 1/60 000 s
Recommended installation height:
1.50 m
Ambient temperature:
-25 °C to +70 °C