Contact:
1 x zero-voltage NO contact each, flip-flop
Control voltage:
1 to 10 V
Control current per output:
max. 100 mA
Cable length:
max. 500 m with 0.5 mm²
Switching voltage:
AC 250/400 V
Switching current 230 V AC1:
16 A
Switching current 230 V AC3:
10 A
Switching current 400 V AC1:
10 A
Switching current 400 V AC3:
6 A
Wound electronic transformer:
2000 VA
Tronic transformer:
2500 W
parallel compensated:
2500 W/200 µF
Duo-circuit:
3680 W/200 µF
Compact fluorescent lamps
parallel compensated:
2500 W/200 µF
parallel compensated:
3680 W/200 µF
Ambient temperature:
-5 °C to +45 °C
KNX:
Connection and junction terminal
Connection cross section:
Max. 4 mm²