adjustable:
approx. 5 to 500 lx
Sensitivity:
25, 50, 75, 100%
Delay time:
approx. 2 min fixed
Mounting height up to 1.10 m
Range of detection forwards:
Max. 32 m
Range to each side:
Max. 19 m
Ambient temperature:
-20 °C to +45 °C
Rated voltage:
AC 230 V, 50/60 Hz
Ohmic switching current:
16 A (AC1)
HV LED lamps:
typically 500 W
Compact fluorescent lamp:
typically 500 W
Tronic transformers:
1500 W
electronic transformer with NV-LED:
typically 20 to 100 W
Wound electronic transformer:
1000 VA
Fluorescent lamps, uncompensated:
1200 VA
Capacitive load:
920 VA (115 µF)
Delay time:
without, 1 min, 5 min, 30 min, 60 min
Installation:
in device box in accordance with DIN 49073
Ambient temperature:
-25 °C to +45 °C