System 3000 motion detector 1.10 m  Standard and relay insert

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2395 01
2395 01
150.64 £
EAN 4010337028857
Packing unit 1
PS 02
pure white glossy
Order no. 2395 03
2395 03
150.64 £
EAN 4010337028864
Packing unit 1
PS 02
pure white matt
Order no. 2395 27
2395 27
150.64 £
EAN 4010337028901
Packing unit 1
PS 02
anthracite
Order no. 2395 28
2395 28
152.88 £
EAN 4010337028918
Packing unit 1
PS 02
colour aluminium
Order no. 2395 26
2395 26
156.24 £
EAN 4010337028895
Packing unit 1
PS 02
stainless steel (lacquered)
Order no. 2395 600
2395 600
168.04 £
EAN 4010337059691
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable brightness threshold.
  • Sensitivity adjustable in four steps.
  • When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.
  • Test run for function testing.
  • Operation with neutral conductor connection.

Technical data

Detection angle:
180°

Brightness value
adjustable:
approx. 5 to 500 lx
fixed:
Day mode

Sensitivity:
25, 50, 75, 100%

Protection type:
IP20

Delay time:
approx. 2 min fixed

Mounting height up to 1.10 m
Range of detection forwards:
max. 32 m
Range to each side:
max. 19 m

Ambient temperature:
-20 °C to +45 °C

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.1 to 0.5 W

Ohmic switching current:
16 A (AC1)

Connected load at 35 °C
HV LED lamps:
typ. 500 W
Compact fluorescent lamp:
typ. 500 W
Light bulbs:
2300 W
HV halogen lamps:
2300 W
Gira tronic transformers:
1500 W
electronic transformer with NV-LED:
typically 20 to 100 W
Wound transformer:
1000 VA
Fluorescent lamps, uncompensated:
1200 VA

Capacitive load:
920 VA (115 µF)

Delay time:
without, 1 min, 5 min, 30 min, 60 min

Installation depth:
24 mm

Installation:
in device box pursuant to DIN 49073

Ambient temperature:
-25 °C to +45 °C

Notes

  • If the ambient temperature is higher than 35 °C, the connected load must be reduced.

Scope of supply

  • Complete with Standard top unit, mounting height up to 1.10 m and relay insert.
  • Clip-on screen to limit the detection range is included in the scope of delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads