Blind button or blind switch insert 10 A 250 V~ for cover with toggle switch

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Group button/switch1-pole
Order no. 0154 00
0154 00
26.42 £
EAN 4010337154006
Packing unit 1/5
PS 01
Group button or switch, 2-pole
Order no. 0157 00
0157 00
36.12 £
EAN 4010337157007
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
If the brass locking mechanism is removed, the blind switch can be used as a stage switch.
The cover for the toggle switch and 3-stage switch is a suitable cover.

cov. toggle sw. 3-stage sw.

Features

Technical data

Installation depth:
31 mm

Connection cross section
for rigid conductors to:
2.5 mm²

Notes

  • Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input.
  • Button function upon rotation of the knob. After removing the brass locking mechanism, button function upon slight rotation of the knob. When fully rotating the knob, the switch engages.
  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Group button/switch, 1-pole
Installation instructions

Connection diagram blind rocker button/switch insert as auxiliary unit for blind controller 230 V + auxiliary unit, 1-pole

Order no. 0154 00
0398 00

PDF, 22 Kb

Load


Button/switch, 2-pole
Installation instructions

Connection diagram blind rocker switch/push rocker insert for blind switching, 2-pole

Order no. 0157 00

PDF, 20 Kb

Load


Ordering info Features Downloads