eNet Radio remote control, 2-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
anthracite
Order no. 5352 10
5352 10
55.67 £
EAN 4010337774082
Packing unit 1
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • The eNet wireless transmitters send switching, dimming and blind motion commands to corresponding eNet wireless receivers.
  • Two buttons belong to each channel.
  • Each pair of buttons can be set as channel or scene function.
  • Status LED.
  • Battery-operated device.

Can be set with eNet server:

  • Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.
  • Signalling of the transmission status can be switched off.
  • Operation locks.
  • All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured.
  • Configuration of scene button using eNet SMART HOME App (if-then rules) to trigger actions, scenes and timers.
  • Device software update.

Technical data

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.3 MHz

Range (free field):
approx. 100 m

Rated voltage:
DC 3 V

Battery
Type:
CR 2450N
UN no.:
3091

Notes

  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.

Scope of supply

  • Batteries are included in the scope of supply.

Dimensions in mm

B 40,5 H 55 T 15

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


eNet wireless hand-held transmitter, 2-gang
Certificates

EC-Declaration of Conformity

Order no. 5352 10

PDF, 189 Kb

Load


Wireless remote control, 2-gang, Wireless remote control, 4-gang
Operating instructions

Operating instructions.

Order no. 5352 10
5354 10

PDF, 263 Kb

Load


Ordering info Features Downloads