Independent of the construction progress, the housings can already be installed in the building shell. Cables and modules can then be added when they are needed. Housings available in metal alloy laquered in traffic white (RAL 9016) or anthracite: all robust materials which ensure durability.
Features
Very low installation height of just 28.4 mm.
Vertical and horizontal installation (only for surface-mounted housings, 2-gang, 3-gang, 4-gang and 5-gang) enables optimal adaptation to the installation site.
Suitable for use on façades with a thermal insulation composite system.
Notes
Surface-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.
Scope of delivery
Flat ribbon cable, 10-pole and terminating resistors are included with delivery (exception: surface-mounted housing, 1-gang).
Dimensions
Width
106.50 mm
Height
25.35 mm
Depth
319.50 mm
More links
Gira door communication configurator The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals. More