Pull-cord button
System 55

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2912 03
2912 03
36.05 £
EAN 4010337062561
Packing unit 1/5
PS 34
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Call or emergency call triggering using pull cord (2.5 m).
  • Red reassurance light in the device housing.

Technical data

Connection:
4 x screw terminal

Length of pull cord:
2.5 m

Notes

  • The pull-cord button is suitable for both wall and ceiling mounting.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 291203

RFA, 568 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 291203

IFC, 28 Kb

Load


Ordering info Features Downloads