Fused spur connection box, British Standard (BS 1363-4) 13 A 250 V~ not switched
Support ring 71 x 71 mm

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2811 01
2811 01
EAN 4010337035824
Packing unit 1/5
PS 29
pure white glossy
Order no. 2811 03
2811 03
EAN 4010337035831
Packing unit 1/5
PS 29
anthracite
Order no. 2811 28
2811 28
EAN 4010337035848
Packing unit 1/5
PS 29
colour aluminium
Order no. 2811 26
2811 26
EAN 4010337035855
Packing unit 1/5
PS 29
black matt
Order no. 2811 005
2811 005
EAN 4010337053354
Packing unit 1/5
PS 29
grey matt
Order no. 2811 015
2811 015
EAN 4010337087083
Packing unit 1/5
PS 29
stainless steel (lacquered)
Order no. 2811 600
2811 600
EAN 4010337035879
Packing unit 1/5
PS 29
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth:
29 mm

Connection cross section
maximum:
2 x 2.5 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads