Fingerprint module as a professional, biometric access control system based on next-generation surface scanning technology.
Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering.
An evaluation of the unique characteristic features of the living human finger.
Detection of signs of life in the finger.
Up to 99 fingers can be managed by the fingerprint reader.
Reliable recognition of fingers with slightly damaged skin from gardening, for example (damage only to the top layer of skin).
Data protection through the use of encryption.
Fast response time from application of finger to approval:approx. 1 s for up to 30 stored fingers,approx. 3 s for up to 99 stored fingers.
Night design of the fingerprint surface for orientation using white LED illumination.
360° fingerprint readability.
3-colour LED status display for visual signalling when programming and during operation.
Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card.
Acknowledgement buzzer for acoustic signalling for user or installer.
Warning tone in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the Gira door communication system.
The two integrated 2-way momentary contact relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switch the outdoor lighting.
Inputs and outputs
Connector strip connection cable for Gira door communication system.
Technical data
Power supply
from power supply for door communication
DC 24 V ±10%
from door communication system
DC 26 V ± 2 V
Relay
Quantity
2
Contact
1 zero-voltage 2-way momentary contact
Load capacity
AC/DC 24 V / 1.6 A
Connections
Connection cable for door communication
1 x connector strip
Relay
3 screw terminals each
Additional power supply
2 x screw terminal
Resistance to EMD
up to 15 kV
Installation depth
33 mm
Ambient temperature
-20 °C to +70 °C
Notes
Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
Children’s fingers can usually only be reliably recognised from 6 years of age.