0

KNX Module for smoke alarm device Dual

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
2343 00
126.97
4010337013518
1/5
46

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337013518
Item no. 2343 00PU 1/5
GBP 126.97PS 46

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • The KNX module enables connection of the Dual Q smoke alarm device to a KNX system.
  • Downwards-compatible, therefore it can also be used for smoke alarm device Dual/VdS.
  • Alarm
  • Auxiliary unit alarm (for networking several smoke alarm devices via KNX).
  • Wired alarm (wired networking of several smoke alarm devices).
  • Signal transmitter (to switch on signalling tone)
  • Status messages.
  • Fault messages.

Technical data

KNX mediumTP256
KNX connectionConnection and junction terminal
Ambient temperature-5 °C to +50 °C

Notes

  • The KNX module is easy to plug in at the interface of the Dual smoke alarm device. The networking terminals of the smoke alarm device can continue to be used when the module is attached.
  • Please note the planning information in the “Technical Information” brochure, www.download.gira.com.
  • The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic nodes and sample projects. Discover applications for the KNX module for smoke alarm device Dual.www.appshop.gira.de/en.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

More links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Datenblatt

Ausschreibungstexte

Dual Q smoke alarm device Relay module and KNX module for Dual smoke alarm device

EC Declaration of conformity

Item no. 2336 02 2338 02 2340 00 2343 00 2346 02

PDF, 183.29 KB

Download
KNX Module for smoke alarm device Dual

PSTI Statement of Compliance

Item no. 2343 00

PDF, 279.26 KB

Download
KNX module for smoke alarm device Dual/VdS and Q-Label

Installation and operating instructions

Item no. 2343 00

PDF, 407.08 KB

Download
KNX module for smoke alarm devices Dual/VdS and Q-Label

Technical Documantation

Item no. 2343 00

PDF, 350.03 KB

Download
KNX module for smoke alarm devices Dual/VdS and Q-Label

Product database for ETS 3.0f and higher

Item no. 2343 00

VD5, 32.85 KB

Download
Smoke alarm device Dual Q

Declaration of performance

Item no. 2336 02 2337 02 2338 02 2340 00 2343 00 2346 02 2347 00

PDF, 241.85 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database