Mounting height up to 2.20 m
Range of detection forwards:
Max. 15 m
Range to each side:
Max. 10 m
Mounting height up to 1.10 m
Range of detection forwards:
Max. 10 m
Range to each side:
Max. 9 m
Measurement range:
approx. 1 to 1000 lx
System 55, Gira F100:
IP20
Ambient temperature:
-25 °C to +55 °C