Gira E2 cover frame
grey matt
Overview
Specification: 5-gang
Order No.: 0215 37
Packing unit: 1
EUR/piece: 67.41
PS: 11
EAN: 4010337077640
Overview
Specification:
Order No.:
Packing unit:
EUR/piece:
PS:
EAN:
Features
- Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
- Also suitable for duct installation.
- In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.