KNX medium:
RF1.R (from ETS 5)RF1.M (from ETS 6)
Power supply:
DC 5 V via USB port
USB version:
2.0 or higher
Ambient temperature:
-10 °C to +55 °C
Relative humidity:
Max. 80% (no condensation)
Wireless frequency (KNX RF Ready):
868.3 MHz
Wireless freqencies (KNX RF Multi):
868.3 MHz, 868.950 MHz, 869.525 MHz, 869.850 MHz
Transmission power:
max. 20 mW
Range (free field):
approx. 100 m