Item comparison

DVI (24+5) insert
Gender changer

Overview

Specification: pure white glossy

Order No.: 5644 03

Packing unit: 1/5

EUR/piece: 95.91

PS: 01

EAN: 4010337460732

Overview

Specification:

Order No.:

Packing unit:

EUR/piece:

PS:

EAN:

Technical data

Installation depth
Gender changer:
mind. 12 mm
 

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
 

Download

Data sheet
PDF

Download

Data sheet
PDF