Item comparison

Bus coupler 3 for KNX

Overview

Specification:

Order No.: 2008 00

Packing unit: 1/5

EUR/piece: 52.69

PS: 46

EAN: 4010337082187

Overview

Specification:

Order No.:

Packing unit:

EUR/piece:

PS:

EAN:

Features

  • The bus coupler 3 establishes the connection between the KNX system and an application module for KNX.
  • The combination of the bus coupler 3 and an application module produces a functional unit.
  • In the ETS project, this unit is configured in the form of the application program of the application module.
 

Technical data

KNX medium:
TP256

KNX connection:
Connection and junction terminal

Protection class:
III

Installation depth:
22 mm

Ambient temperature:
-25 °C to +55 °C
 

Scope of supply

  • Connection and junction terminal for KNX included with delivery.