Input terminal with selection function for activating temperature lowering (ECO) via master clock or for presence-dependent control of the comfort temperature via a separate motion/presence detector.
Input terminal for activating cooling mode with central control.
Can switch manually between heating and cooling mode
Internal temperature sensor.
Frost protection function.
Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
Offset setting (correction value for the measured temperature).
Setting range of the room temperature can be limited with setting rings.
This control has the following control functions: TE(0,0,0,0,0,0,0,0)
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby:
Max. 0.15 W
Switching current:
Max. 16 A
Connected load
Ohmic load:
3680 W
Installation:
in device box in accordance with DIN 49073
Cable length, inputs:
Max. 100 m
Ambient temperature:
-5 °C to +45 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.