New

Hotel-card switch 10 A 250 V~
1-pole NO contact with N terminal

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 3140 01
3140 01
EAN 4010337042754
Packing unit 1
PS 01
pure white glossy
Order no. 3140 03
3140 03
EAN 4010337042761
Packing unit 1
PS 01
pure white matt
Order no. 3140 27
3140 27
EAN 4010337042785
Packing unit 1
PS 01
anthracite
Order no. 3140 28
3140 28
EAN 4010337042792
Packing unit 1
PS 11
colour aluminium
Order no. 3140 26
3140 26
EAN 4010337042778
Packing unit 1
PS 11
black matt
Order no. 3140 005
3140 005
EAN 4010337065104
Packing unit 1
PS 11
grey matt
Order no. 3140 015
3140 015
EAN 4010337127154
Packing unit 1
PS 11
stainless steel (lacquered)
Order no. 3140 600
3140 600
EAN 4010337045410
Packing unit 1
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2024.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Features

Features

  • The hotel-card switch with disassembly safeguard can perform security and energy saving functions, for example.
  • When the hotel card is removed, any devices which are still switched on are deactivated.
  • The electric circuit is only activated via the button once the card has been inserted.

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Further models are available upon request.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads