SCHUKO double socket outlet 16 A 250 V~with cover unit, without mounting claws for flush-mounted device box, 1-gang
Standard 55 with plug-in terminals

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0788 01
0788 01
EAN 4010337788010
Packing unit 10
PS 01
pure white glossy
Order no. 0788 03
0788 03
EAN 4010337788034
Packing unit 10
PS 01
pure white matt
Order no. 0788 04
0788 04
EAN 4010337788041
Packing unit 10
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Technical data

Installation depth:
25 mm

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Notes

  • Fits into any standard device box.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads