SCHUKO socket outlet 16 A 250 V~ with hinged cover, control light and increased contact protection (Safety Plus)
System 55

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 4552 01
4552 01
EAN 4010337095200
Packing unit 1/5
PS 01
pure white glossy
Order no. 4552 03
4552 03
EAN 4010337095217
Packing unit 1/5
PS 01
pure white matt
Order no. 4552 27
4552 27
EAN 4010337095231
Packing unit 1/5
PS 01
anthracite
Order no. 4552 28
4552 28
EAN 4010337095248
Packing unit 1/5
PS 11
colour aluminium
Order no. 4552 26
4552 26
EAN 4010337095224
Packing unit 1/5
PS 11
black matt
Order no. 4552 005
4552 005
EAN 4010337095194
Packing unit 1/5
PS 11
grey matt
Order no. 4552 015
4552 015
EAN 4010337095255
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces fully compatible 2763 ...

Optional accessories

LED lighting elements (new generation)

surge prot.mod.

Features

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
increased contact protection:
0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Scope of supply

  • A neon lamp element is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads