HDMI, USB 3.0 type A and mini jack 3.5 mm insert
Breakout cable

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5681 01
5681 01
EAN 4010337461937
Packing unit 1
PS 01
pure white glossy
Order no. 5681 03
5681 03
EAN 4010337461944
Packing unit 1
PS 01
black matt
Order no. 5681 10
5681 10
EAN 4010337461951
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
5681 01 Discontinued item. Available until 06/2024.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Technical data

Installation depth
Breakout cable:
mind. 51 mm

Length of the breakout cable:
200 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads