Gira E2 cover frame with inscription space
pure white matt

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
1-gang
Order no. 1091 22
1091 22
EAN 4010337084037
Packing unit 10
PS 01
2-gang horizontal
Order no. 1092 22
1092 22
EAN 4010337084082
Packing unit 10
PS 01
2-gang vertical
Order no. 1102 22
1102 22
EAN 4010337089131
Packing unit 10
PS 01
3-gang horizontal
Order no. 1093 22
1093 22
EAN 4010337084167
Packing unit 1/5
PS 01
3-gang vertical
Order no. 1103 22
1103 22
EAN 4010337084204
Packing unit 1/5
PS 01
4-gang horizontal
Order no. 1094 22
1094 22
EAN 4010337084242
Packing unit 1/5
PS 01
4-gang vertical
Order no. 1114 22
1114 22
EAN 4010337084280
Packing unit 1
PS 01
5-gang horizontal
Order no. 1095 22
1095 22
EAN 4010337084365
Packing unit 1/5
PS 01
5-gang vertical
Order no. 1115 22
1115 22
EAN 4010337084327
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira E2 - Highly reduced design
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads