New

RF Multi/TP media coupler for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5114 00
5114 00
EAN 4010337133254
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 12/2025.

Optional accessories

Features

Features

  • Interface between wired KNX products (TP) and KNX RF Multi and Ready wireless products.
  • A range of functions for extending existing systems with KNX RF devices or for integrating devices into new buildings.
  • Supports a number of KNX RF variants, including RF Ready and RF Multi, with or without KNX Secure.
  • Segment integration from ETS6.
  • Connects KNX devices with and without Secure.
  • Enables communication between RF Ready and RF Multi.
  • Can be used as an area or line coupler.
  • Can be used as a repeater to extend the wireless range.
  • LED for comprehensive installation and diagnostics functions.
  • Supports unicast, multicast & broadcast.
  • Optionally enables secure programming via TP only, making it ideal for use in publicly accessible areas.
  • Can be updated and upgraded via KNX TP and KNX RF.
  • Supports KNX Data Secure communication.
  • KNX Data Secure telegrams can be processed and, depending on the settings applied, can be filtered, forwarded or blocked in KNX RF Ready mode (ETS5).
  • Fast communication between KNX products in main line and line (long frame support with ETS5 and higher).

Technical data

KNX medium:
RF1.R, RF1.M, TP1-256

Start-up mode:
S mode

Power supply:
From a KNX bus or 24 V SELV

Ambient temperature:
-5 °C to +45 °C

Wireless frequency (KNX RF Multi):
868.3 MHz, 868.950 MHz, 869.525 MHz, 869.850 MHz

Wireless frequency (KNX RF Ready):
868.3 MHz

Wireless frequency (KNX RF Ready):
868.3 MHz

Transmission power:
Max. 25 mW

Range (free field):
approx. 100 m

Notes

  • KNX Data Secure compatible.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.
  • Secure Card with data for KNX Secure.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


KNX RF Multi
Operating instructions

System documentation

Order no.

PDF, 20.313 Kb

Load


RF Multi/TP media coupler for KNX
Operating instructions

Operating instructions

Order no. 5114 00

PDF, 707 Kb

Load


RF Multi/TP media coupler for KNX
Technical Documentation

Technical documentation.

Order no. 5114 00

PDF, 1.617 Kb

Load


RF Multi/TP media coupler for KNX
Product database

ETS from v5.7.5 as a KNX RF Ready device, ETS from v6.3.1 as a KNX RF Ready device or as a KNX RF Multi device

Order no. 5114 00

ZIP, 1.031 Kb

Load


Ordering info Features Downloads