The bus coupler 3 establishes the connection between the KNX system and an application module for KNX.
The combination of the bus coupler 3 and an application module produces a functional unit.
In the ETS project, this unit is configured in the form of the application program of the application module.
A temperature sensor can additionally be connected to the bus coupler 3 with external sensor. This enables a room temperature controller to record the temperature at an additional measuring point.
Technical data
KNX medium:
TP256
KNX connection:
Connection and junction terminal
Protection class:
III
Installation depth:
25 mm
Ambient temperature:
-25 °C to +55 °C
Notes
The remote sensor functionsonlyin combination with a pushbutton sensor 3 Plus.
Scope of supply
Connection and junction terminal for KNX included in the scope of delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.