SCHUKO socket outlet 16 A 250 V~ with insert rotated by 30° and shutter, without mounting claws

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 4418 70
4418 70
EAN 4010337117841
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 08/2024.

Optional accessories

Features

Features

  • Especially suited for angled plugs.
  • Also for use in Gira energy profiles and underfloor systems.
  • For screw mounting.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth:
29 mm

Conductors:
Rigid and flexible

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature
shutter:
0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads