KNX rated voltage:
DC 21 to 32 V SELV
Internal consumption:
max. 0.5 W
KNX connection:
0.6 to 0.8 mm (bus line e.g. J-Y(St)Y 2 x 2 x 0.8)
Maximum cable length between weather sensor and weather control unit:
1,000 m
Rated surge voltage:
0.8 kV
Number of weather control units that can be connected to a weather sensor:
20
Ambient temperature:
-5 °C to +45 °C