Rated voltage:
DC 21 to 32 V SELV
Switching capacity:
AC 250 V, 16 AX
Maximum switch-on current:
800 A (200 µs), 165 A (20 ms)
Gira One Medium:
Twisted pair (TP),
YCYM 2 x 2 x 0.8
Test voltage:
4 kV (KNX/EIB bus line)
Gira One Bus:
Connection terminals to control line
Inputs:
Connection terminals to control line
Auxiliary inputs:
Approx. 5 V
Auxiliary input cable:
Max. 10 m
Capacitive load:
16 A, max. 140 µF
Motors (blind or fan):
1380 W
Fluorescent lamps, parallel-compensated:
1160 VA
HV LED lamps:
typically 400 W
Wound transformer:
1200 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
1000 VA
fluorescent lamps,
Duo-circuit:
2300 VA
Ambient temperature:
-5 °C to +45 °C