System 106 installation box for flush mounting
5-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
5-gang
Order no. 5525 00
5525 00
EAN 4010337102243
Packing unit 1
PS 20
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

For installation box front plate 1-gang, one of the following products:
System 106 housing for flush mounting

door st.mod. door st.mod. start-up btn For installation box front plate 2-gang to 5-gang, select from the following products:
intercom mod. call-btn mod.1-g call-btn mod.2-g call btn mod.3-g call btn mod.4-g info mod. blank mod. hous. flush 1-g
Independent of the construction progress, the housings can already be installed in the building shell.
Housings available in metal alloy laquered in anthracite: all robust materials which ensure durability.

Features

Features

  • Vertical and horizontal mounting enables optimal adaptation to the installation point.
  • Suitable for use in the facade module.
  • The housings can be mounted as soon as the façade has been completed.

Dimensions in mm

Housing 1-gang: 106,5 106,5 23,35
Housing 2-gang: 106,5 213,0 25,35
Housing 3-gang: 106,5 319,5 25,35
Housing 4-gang: 106,5 426,0 25,35
2 x 2-gang: 213,0 213,0 25,35
Housing 5-gang: 106,5 532,5 25,35

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


System 106 installation box, flush mounting
Operating instructions

Installation instructions

Order no. 5521 00
5522 00
5523 00
5524 00
5525 00
5528 00

PDF, 1.359 Kb

Load


Ordering info Features Downloads