Insert cinch audio and HDMI™ 2.0a + HDR
Breakout cable

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5674 01
5674 01
EAN 4010337461722
Packing unit 1
PS 01
pure white glossy
Order no. 5674 03
5674 03
EAN 4010337461739
Packing unit 1
PS 01
black matt
Order no. 5674 10
5674 10
EAN 4010337461746
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Technical data

Installation depth
Breakout cable:
at least 51 mm

Wave impedance for breakout cable:
75 Ω

Length of the breakout cable:
200 mm

Notes

  • For screw mounting only.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Installation recommendation:
    Kaiser electronic sockets
    Flush-mounted installation: Kaiser order no.: 1068-02
    Cavity mounting: Kaiser order no.: 9062-94
    Concrete installation: Kaiser order no.: 1268-40

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads